Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Colasit
Description
CMVpro - Radial fan
Bill of material
CMVpro 125 DA LG 0 000 2 2 1 063SA 0 0 1 0 3 3 0 0 0 0 0 0
Series
CMVpro
Size
LOD Destination
LOD Level
Drive
Direction of rotation
Case orientation
°
Execution
Casing material
Impeller material
Support material
Motor
Shaft seal
Vibration absorber
Splinter protection
Casing drain
Inlet connection
Outlet connection
Control opening
Inspection switch
Control
Regulation
Motor cover
Fastening
Total weight
kg
min. operating speed
[1/min]
max. operating speed
[1/min]
Airflow
m3/h
Static pressure
Pa
Operating temperature
°C
Line frequency
Hz
Explosion protection
Ex Zone inside
Ex Zone outside
Free suction/outlet
Droplets excluded
Sound pressure level at X m
m
Sound pressure
dB
Shaft power
kW
Required power
kW
Speed
1/min
Dynamic pressure
Pa
Total pressure
Pa
Mechanical efficiency
%
Motor type
Manufacturer
Number of poles
Frame size
Frame size description
Mountings
Speed stage 1
1/min
Power stage 1
kW
Speed stage 2
1/min
Power stage 2
kW
max. rpm motor
1/min
max. frequency motor
Hz
Operating frequency
Hz
nominal freq. Motor
Hz
Rated current
A
Voltage
V
PTC resistor
Ex design
Equipment group
Temperature class
Insulation class
Safety class
Efficiency class
Efficiency factor 100%
%
cos(φ) Stage 1
Shaft diameter
mm
Direction of rotation
Motor weight
kg
Minimum airflow
m3/h
min. Operating frequency
Hz
max. Operating frequency
Hz
Number of belts
Stk
Belt type
Pulley (motor)
Taper Lock (motor)
Pulley (ventilator)
Taper Lock (ventilator)
Shaft diameter (Ventilator)
mm
Belt length
mm
Centre distance
mm
Options: Protective grid
Options: Motor cover
Mandatory accessories: Sleeve
Optional accessories: Other
Max.rpm at 20°C
1/min
Ventilator weight
kg
System efficiency
%
Opt. overall efficiency
%
Deg. of efficiency ErP
Opt. deg. of efficiency
Opt. electrical performance
kW
Opt. Airflow
m3/h
Opt. static pressure
Pa
Opt. rotational speed
1/min
Mass moment of inertia
kg*m2
Inside diameter
mm
Max. operating temperature
°C
Max. temperature at XXX rpm
°C
Sound niveau level LwA
db(A)
Sound niveau level casing 63Hz
db(A)
Sound niveau level casing 125Hz
db(A)
Sound niveau level casing 250Hz
db(A)
Sound niveau level casing 500Hz
db(A)
Sound niveau level casing 1000Hz
db(A)
Sound niveau level casing 2000Hz
db(A)
Sound niveau level casing 4000Hz
db(A)
Sound niveau level casing 8000Hz
db(A)
Sound niveau level channel 63Hz
db(A)
Sound niveau level channel 125Hz
db(A)
Sound niveau level channel 250Hz
db(A)
Sound niveau level channel 500Hz
db(A)
Sound niveau level channel 1000Hz
db(A)
Sound niveau level channel 2000Hz
db(A)
Sound niveau level channel 4000Hz
db(A)
Sound niveau level channel 8000Hz
db(A)
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices