피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
CMV630DALG0
Colasit
Radial fans
Powered by
CAD모델 선택
배송 국가
{colasit/radialventilator/cmv.prj},{NB=CMV630DALG0},{ORDERNR=CMV630DALG0},{KS=},{VMIN= },{VMAX= },{PSTATMIN= },{PSTATMAX= },{MATGE= },{MATLR= },{GTOT=},{NMINBETRIEB= },{NMAXBETRIEB= },{V= },{PSTAT= },{TBETRIEB= },{NETZFREQ= },{EXSCHUTZ= },{EXZI= },{EXZA= },{EXFREI= },{EXTROPFEN= },{LPABSTAND= },{LP= },{PWELLE= },{PANTRIEB= },{NBETRIEB= },{PDYN= },{PTOT= },{ETAMECH= },{MTYP= },{MHERST= },{MPOL= },{MBG= },{MBGBZ= },{MBF= },{MN1= },{MP1= },{MN2= },{MP2= },{MNMAX= },{MFREQMAX= },{MBFREQ= },{MNENNFREQ= },{MI= },{MU= },{MPTC= },{MEX= },{MGG= },{MTK= },{MIK= },{MSA= },{MEFFKL= },{META= },{MCOSPHI= },{MWELLE= },{MDRTG= },{MM= },{VMINABS= },{MBFREQMIN=},{MBFREQMAX= },{RANZ= },{RTYP= },{RSCHEIBEMOT= },{RBUCHSEMOT= },{RSCHEIBEVENT= },{RBUCHSEVENT= },{RWELLEVENT= },{RLAENGE= },{RACHSABSTAND= },{SGIT=},{KOE= },{MABD= },{SPS= },{MS= },{REV= },{VSP= },{DIV= },{NMAX20= },{GVENTI= },{ETASYS= },{ETAOPT= },{NERP= },{N= },{PELOPT= },{VOPT= },{PSTATOPT= },{NOPT= },{JLR= },{DLR= },{TMAX= },{TMAXNMAX= },{LWA= },{LW263= },{LW2125= },{LW2250= },{LW2500= },{LW21000= },{LW22000= },{LW24000= },{LW28000= },{LW463= },{LW4125= },{LW4250= },{LW4500= },{LW41000= },{LW42000= },{LW44000= },{LW48000= }
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 240
HELP_VARIABLE
Company
Colasit
Description
CMV - Radial fan
Bill of material
CMV630DALG0
ORDERNR
CMV630DALG0
CMV630DALG0
Series
CMV
Size
630
630
Drive
DA
DA
Direction of rotation
LG
LG
Case orientation
0
0
°
Inlet connection
Zarge
Inlet-diameter
630
630
mm
Outlet connection
Flansch
Outlet-diameter
500x630
500x630
mm
Casing drain
Vibration absorber
D50/H40/M8
D50/H40/M8
Number of vibration absorbers
4
4
Stk
Minimum airflow
m3/h
Maximum airflow
m3/h
Minimum static pressure
Pa
Maximum static pressure
Pa
Casing material
Impeller material
ATEX
Ja
Total weight
kg
eCl@ss
22-41-09-07, 22-41-09-90
min. operating speed
[1/min]
max. operating speed
[1/min]
Airflow
m3/h
Static pressure
Pa
Operating temperature
°C
Line frequency
Hz
Explosion protection
Ex Zone inside
Ex Zone outside
Free suction/outlet
Droplets excluded
Sound pressure level at X m
m
Sound pressure
dB
Shaft power
kW
Required power
kW
Speed
1/min
Dynamic pressure
Pa
Total pressure
Pa
Mechanical efficiency
%
Motor type
Manufacturer
Number of poles
Frame size
Frame size description
Mountings
Speed stage 1
1/min
Power stage 1
kW
Speed stage 2
1/min
Power stage 2
kW
max. rpm motor
1/min
max. frequency motor
Hz
Operating frequency
Hz
nominal freq. Motor
Hz
Rated current
A
Voltage
V
PTC resistor
Ex design
Equipment group
Temperature class
Insulation class
Safety class
Efficiency class
Efficiency factor 100%
%
cos(φ) Stage 1
Shaft diameter
mm
Direction of rotation
Motor weight
kg
Minimum airflow
m3/h
min. Operating frequency
Hz
max. Operating frequency
Hz
Number of belts
Stk
Belt type
Pulley (motor)
Taper Lock (motor)
Pulley (ventilator)
Taper Lock (ventilator)
Shaft diameter (Ventilator)
mm
Belt length
mm
Centre distance
mm
Options: Protective grid
Options: Control opening
Options: Motor cover
Mandatory accessories: Splinter protection
Mandatory accessories: Sleeve
Mandatory accessories: Inspection switch
Optional accessories: Frequency converter
Optional accessories: Other
Max.rpm at 20°C
1/min
Ventilator weight
kg
System efficiency
%
Opt. overall efficiency
%
Deg. of efficiency ErP
Opt. deg. of efficiency
Opt. electrical performance
kW
Opt. Airflow
m3/h
Opt. static pressure
Pa
Opt. rotational speed
1/min
Mass moment of inertia
kg*m2
Inside diameter
mm
Max. operating temperature
°C
Max. temperature at XXX rpm
°C
Sound niveau level LwA
db(A)
Sound niveau level casing 63Hz
db(A)
Sound niveau level casing 125Hz
db(A)
Sound niveau level casing 250Hz
db(A)
Sound niveau level casing 500Hz
db(A)
Sound niveau level casing 1000Hz
db(A)
Sound niveau level casing 2000Hz
db(A)
Sound niveau level casing 4000Hz
db(A)
Sound niveau level casing 8000Hz
db(A)
Sound niveau level channel 63Hz
db(A)
Sound niveau level channel 125Hz
db(A)
Sound niveau level channel 250Hz
db(A)
Sound niveau level channel 500Hz
db(A)
Sound niveau level channel 1000Hz
db(A)
Sound niveau level channel 2000Hz
db(A)
Sound niveau level channel 4000Hz
db(A)
Sound niveau level channel 8000Hz
db(A)
미리보기 - 생성
프리뷰
3D
치수도
2D
CAD 파일 생성
PDF 데이터시트 생성
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.